IESNA:LM-63-2002
[TEST]P955088
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8A-927-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 90 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22000
TILT=NONE
208 -1 1 37 73 1 1 1.5 1.5 0
1 1 227.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
3025.2 3253.3 3498.2 3744.3 3933 4048.5 4118.7 4158.2 4201.7 4252.2
4317.2 4405.4 4524.4 4664.9 4835.5 5122.9 5557 6132.8 6843.8 7733
8898.5 10236.4 11660.8 12956.3 13739.3 13341.7 12545.9 11479.7 10198.7 8672.2
6741.1 4816.4 3152.3 1832.4 806.2 249.6 0
3025.2 3265.6 3541.3 3814.5 4015.9 4138.3 4196.3 4210.5 4219.9 4228.3
4241.8 4270.6 4323.3 4389.4 4498.4 4726.3 5125.8 5704.9 6459.5 7359.1
8436.6 9677.1 11108.2 12655.4 14206.7 14618.8 13744.5 12619.7 11438.6 10095
8213.7 6191.1 4308.9 2623.1 1225.9 390.6 0
3025.2 3278 3584.5 3884.5 4098.7 4228.1 4273.7 4262.9 4238.3 4204.4
4166.3 4135.5 4122.2 4114.1 4161.4 4329.8 4694.5 5277 6075 6985.1
7974.8 9117.9 10555.7 12354.4 14674.1 15895.8 14943.1 13759.6 12678.6 11518
9686.4 7565.9 5465.3 3413.8 1645.5 531.7 0
3025.2 3295.6 3627.2 3947.5 4172.7 4294.9 4315.6 4263.7 4183.1 4090.2
3992.9 3905.8 3839.4 3794.1 3828 4026.8 4469.2 5147.2 6017.8 6973.5
7976.8 9061.4 10335.2 11912.2 14125.1 15834 15180.3 13870.8 12728.3 11553.8
9818.6 7755.1 5700.5 3676.5 1869 656.3 0
3025.2 3313.1 3670 4010.5 4246.6 4361.6 4357.6 4264.4 4128 3975.9
3819.4 3676.2 3556.6 3474.2 3494.8 3723.8 4243.9 5017.4 5960.4 6961.9
7978.8 9004.8 10114.8 11470.2 13576 15772 15417.3 13981.9 12778.1 11589.4
9950.9 7944.3 5935.7 3939.4 2092.4 781 0
3025.2 3323.5 3693.3 4048.5 4291.5 4394.1 4358.8 4217.4 4024.2 3823.3
3634.1 3470.7 3342.6 3273 3355 3714.7 4402.9 5364.3 6516.1 7763.6
9012 10238.9 11488.3 12857.1 14888.4 16974.3 16945.2 15573.9 14201.8 12703.2
10817.4 8603.1 6433.2 4281.8 2373.8 921.7 0
3025.2 3334 3716.5 4086.4 4336 4426.6 4359.9 4170.4 3920.4 3670.6
3448.7 3265.3 3128.5 3071.9 3215.3 3705.7 4561.9 5711.2 7071.9 8565
10045.1 11473 12861.7 14243.9 16200.9 18176.7 18473.3 17165.8 15625.3 13817.1
11684 9261.9 6930.5 4624.3 2655.1 1062.4 0
3025.2 3339.2 3730.5 4107 4356 4437.5 4348.3 4127.3 3844.9 3576.1
3349.3 3167.5 3037.8 3000.7 3198.7 3781.6 4746.5 6046.9 7623.6 9372.6
11111.1 12791.9 14434.1 16024.9 18107.7 19990.9 20232.4 18932.5 17145.7 14955.8
12485.6 9830.4 7229.1 4748.8 2725.8 1068.5 0
3025.2 3344.4 3744.7 4127.4 4375.8 4448.4 4336.7 4084.1 3769.3 3481.6
3250.2 3069.9 2947.2 2929.4 3182.1 3857.5 4931.1 6382.6 8175.3 10180.1
12177.1 14110.8 16006.5 17805.8 20014.5 21804.9 21991.5 20699.2 18666 16094.3
13287.2 10398.9 7527.6 4873.3 2796.5 1074.4 0
3025.2 3342.1 3755.4 4137.3 4383.4 4449.6 4323 4053.7 3722.9 3430.3
3201.6 3024 2904.5 2898.7 3179.6 3897 5023 6579.7 8510.2 10654.3
12821.6 14883.3 16925.3 18945.2 21246 22943.1 22960.6 21458.4 19087.9 16137.1
13072.4 10029.8 6933.8 4406.6 2422.7 902 0
3025.2 3344.4 3744.7 4127.4 4375.8 4448.4 4336.7 4084.1 3769.3 3481.6
3250.2 3069.9 2947.2 2929.4 3182.1 3857.5 4931.1 6382.6 8175.3 10180.1
12177.1 14110.8 16006.5 17805.8 20014.5 21804.9 21991.5 20699.2 18666 16094.3
13287.2 10398.9 7527.6 4873.3 2796.5 1074.4 0
3025.2 3339.2 3730.5 4107 4356 4437.5 4348.3 4127.3 3844.9 3576.1
3349.3 3167.5 3037.8 3000.7 3198.7 3781.6 4746.5 6046.9 7623.6 9372.6
11111.1 12791.9 14434.1 16024.9 18107.7 19990.9 20232.4 18932.5 17145.7 14955.8
12485.6 9830.4 7229.1 4748.8 2725.8 1068.5 0
3025.2 3334 3716.5 4086.4 4336 4426.6 4359.9 4170.4 3920.4 3670.6
3448.7 3265.3 3128.5 3071.9 3215.3 3705.7 4561.9 5711.2 7071.9 8565
10045.1 11473 12861.7 14243.9 16200.9 18176.7 18473.3 17165.8 15625.3 13817.1
11684 9261.9 6930.5 4624.3 2655.1 1062.4 0
3025.2 3323.5 3693.3 4048.5 4291.5 4394.1 4358.8 4217.4 4024.2 3823.3
3634.1 3470.7 3342.6 3273 3355 3714.7 4402.9 5364.3 6516.1 7763.6
9012 10238.9 11488.3 12857.1 14888.4 16974.3 16945.2 15573.9 14201.8 12703.2
10817.4 8603.1 6433.2 4281.8 2373.8 921.7 0
3025.2 3313.1 3670 4010.5 4246.6 4361.6 4357.6 4264.4 4128 3975.9
3819.4 3676.2 3556.6 3474.2 3494.8 3723.8 4243.9 5017.4 5960.4 6961.9
7978.8 9004.8 10114.8 11470.2 13576 15772 15417.3 13981.9 12778.1 11589.4
9950.9 7944.3 5935.7 3939.4 2092.4 781 0
3025.2 3295.6 3627.2 3947.5 4172.7 4294.9 4315.6 4263.7 4183.1 4090.2
3992.9 3905.8 3839.4 3794.1 3828 4026.8 4469.2 5147.2 6017.8 6973.5
7976.8 9061.4 10335.2 11912.2 14125.1 15834 15180.3 13870.8 12728.3 11553.8
9818.6 7755.1 5700.5 3676.5 1869 656.3 0
3025.2 3278 3584.5 3884.5 4098.7 4228.1 4273.7 4262.9 4238.3 4204.4
4166.3 4135.5 4122.2 4114.1 4161.4 4329.8 4694.5 5277 6075 6985.1
7974.8 9117.9 10555.7 12354.4 14674.1 15895.8 14943.1 13759.6 12678.6 11518
9686.4 7565.9 5465.3 3413.8 1645.5 531.7 0
3025.2 3265.6 3541.3 3814.5 4015.9 4138.3 4196.3 4210.5 4219.9 4228.3
4241.8 4270.6 4323.3 4389.4 4498.4 4726.3 5125.8 5704.9 6459.5 7359.1
8436.6 9677.1 11108.2 12655.4 14206.7 14618.8 13744.5 12619.7 11438.6 10095
8213.7 6191.1 4308.9 2623.1 1225.9 390.6 0
3025.2 3253.3 3498.2 3744.3 3933 4048.5 4118.7 4158.2 4201.7 4252.2
4317.2 4405.4 4524.4 4664.9 4835.5 5122.9 5557 6132.8 6843.8 7733
8898.5 10236.4 11660.8 12956.3 13739.3 13341.7 12545.9 11479.7 10198.7 8672.2
6741.1 4816.4 3152.3 1832.4 806.2 249.6 0
3025.2 3228.3 3443.1 3653.3 3817.9 3922.1 3987 4024.6 4062.9 4110.4
4178.2 4272.9 4396.3 4538 4714.1 4968 5331.3 5807.1 6404.4 7114.7
7966.3 8860.8 9653.9 10216 10356.5 9765 8928.1 7932.2 6845.6 5667.5
4317.1 3021.6 1946.8 1126.7 506.8 166 0
3025.2 3203.4 3388 3562.4 3702.9 3795.8 3855.2 3891 3923.9 3968.4
4039.2 4140.2 4268.2 4411.3 4592.6 4813.1 5105.7 5481.3 5965.1 6496.1
7033.9 7485.2 7647.1 7475.7 6973.5 6188.3 5310.3 4384.8 3492.4 2663
1893.1 1226.8 741.2 421.2 207.6 82.4 0
3025.2 3176.8 3332.9 3478.4 3591.8 3669.9 3718.7 3742 3760.2 3784.9
3829.4 3899.1 3989.3 4083.4 4190.7 4310.8 4463.4 4662.9 4925.5 5205.3
5464.8 5633.4 5596.3 5334.8 4848.3 4190.5 3519.2 2861.7 2253.2 1722.6
1250.2 847.2 545.8 335.7 179.5 74.4 0
3025.2 3150.3 3278 3394.3 3480.8 3544.1 3582.2 3593.1 3596.6 3601.2
3619.5 3657.9 3710.3 3755.6 3788.8 3808.5 3821 3844.5 3886 3914.4
3895.8 3781.5 3545.3 3194.1 2723.1 2192.6 1728.3 1338.7 1014 782.2
607.4 467.6 350.6 250.5 151.5 66.4 0
3025.2 3123.6 3222.7 3312.5 3381.5 3426.8 3447.2 3436.4 3406.6 3370.2
3334.2 3310.2 3298.9 3285 3258.8 3213.8 3152 3088.1 3028.8 2979.8
2926.4 2836.2 2686.7 2475.9 2202.1 1874.5 1579.8 1296.6 1026.1 818.5
640.3 490 359.9 252.1 150.7 65.6 0
3025.2 3096.9 3167.4 3230.7 3282 3309.6 3312.2 3279.6 3216.7 3139.2
3049 2962.5 2887.3 2814.1 2728.9 2619.1 2483.1 2331.9 2171.7 2045.2
1957 1891 1828.1 1757.5 1681.2 1556.5 1431.3 1254.3 1038 855
673.3 512.5 369.2 254 149.8 64.8 0
3025.2 3071.4 3115.7 3158.6 3196.8 3213.1 3200.5 3145.3 3050.3 2938.7
2814.1 2700.3 2605.1 2523 2442.3 2347.4 2234.1 2109 1976.2 1871.2
1801.4 1755.4 1722.1 1682.7 1622.3 1517.4 1412.9 1264.6 1085.9 922.8
749.2 586.2 431.6 300 183.4 78.5 0
3025.2 3045.9 3064.1 3086.5 3111.3 3116.7 3088.8 3011 2883.8 2738.2
2579.4 2438 2322.9 2231.7 2155.7 2075.6 1985.1 1886.2 1780.8 1697.2
1645.9 1620 1616.1 1607.8 1563.4 1478.3 1394.4 1274.9 1133.6 990.4
825.1 659.9 493.9 345.9 217.1 92.3 0
3025.2 3021.1 3015.3 3020 3029.3 3030.4 2993.3 2898.7 2753 2589.3
2426.8 2299.1 2206.2 2137.7 2077.4 2007.1 1923 1828.9 1722.7 1622.3
1547.4 1506.8 1510.9 1514.9 1502.1 1470.8 1395.3 1272.3 1133.6 1001.8
877.6 746.4 597.3 434.2 282.7 119.6 0
3025.2 2993.6 2967.1 2957.6 2962.3 2968.1 2943.3 2867.9 2744.8 2605.2
2469.7 2351.3 2247.2 2155.9 2069.8 1979.5 1880.6 1775.5 1671.1 1577.8
1495.8 1434.6 1402.1 1382.6 1364.2 1342.9 1297.8 1217.5 1115.6 1002.1
873.2 744.1 596.9 439 289.1 127.7 0
3025.2 2971.3 2925.1 2901.7 2903.3 2919.8 2920.2 2876.4 2784.3 2663.6
2537 2416.3 2298.7 2186.5 2078.2 1970.2 1859.6 1747.7 1643.9 1555.1
1475.6 1414.6 1370.5 1336.6 1304.7 1268.4 1218.7 1151.6 1068.7 969.9
848.5 724.3 580.3 430.9 280.3 124.2 0
3025.2 2949.2 2883 2845.8 2844.3 2871.7 2897.3 2884.7 2823.8 2722
2604.4 2481.3 2350.5 2217 2086.6 1960.9 1838.6 1719.8 1616.8 1532.3
1455.5 1394.8 1339 1290.6 1245 1193.9 1139.4 1085.6 1021.8 937.7
823.6 704.4 563.6 422.8 271.6 120.7 0
3025.2 2929.1 2847.7 2799.4 2797.9 2840.8 2901.4 2935.3 2911.7 2822.3
2694.6 2555.5 2412 2266.1 2124.1 1987.8 1857.9 1735.6 1630.1 1544.9
1475 1424.1 1380.7 1335.4 1284.4 1218.9 1149 1082.6 1011.3 922.4
809 689.5 551.2 414 261.8 118.9 0
3025.2 2909.1 2812.5 2753 2751.5 2810.2 2905.6 2986 2999.7 2922.8
2784.9 2629.6 2473.6 2315.3 2161.5 2014.7 1877.3 1751.5 1643.5 1557.3
1494.6 1453.4 1422.3 1380.3 1323.6 1243.9 1158.5 1079.6 1000.9 907.2
794.3 674.7 538.6 405.1 251.9 117 0
3025.2 2891.6 2781.4 2713.8 2709.3 2777 2897 3012.9 3056 2996.1
2857 2687.4 2521.5 2361.3 2207 2060.1 1921.2 1793.1 1683 1595.9
1531.1 1486.8 1458.3 1422.5 1372.1 1300.4 1219.1 1135.5 1050.1 946
823 698.1 558.1 403.5 243.5 116.7 0
3025.2 2874 2750.3 2674.6 2667.1 2744 2888.4 3039.7 3112.3 3069.3
2929.1 2745.2 2569.6 2407.4 2252.6 2105.6 1965.1 1834.7 1722.5 1634.5
1567.4 1520.1 1494.3 1464.8 1420.7 1357 1279.8 1191.6 1099.3 984.6
851.8 721.5 577.5 401.9 235.1 116.3 0
3025.2 2856.4 2722.1 2640 2628.2 2703.7 2853.5 3011.5 3099.3 3077.2
2956 2775.1 2593.9 2434.4 2285.1 2145.7 2011.3 1884.6 1774.3 1685.6
1613.1 1562.7 1531.6 1501.7 1458.2 1397.1 1318.2 1228 1130.7 1013
877.5 743.5 596.1 395.4 217.1 102.6 0
3025.2 2838.9 2693.8 2605.5 2589.3 2663.6 2818.6 2983.4 3086.1 3085
2982.8 2805.2 2618.3 2461.6 2317.6 2185.9 2057.6 1934.6 1826 1736.6
1658.9 1605.5 1568.9 1538.7 1495.8 1437.1 1356.5 1264.2 1162 1041.3
903.1 765.6 614.7 388.9 199.1 88.8 0
3025.2 2825.3 2672.1 2579.7 2558.4 2624.1 2762.4 2909 3001 3003.7
2916.2 2757.7 2582.2 2428.4 2294 2175 2060.3 1947.9 1845.2 1758.7
1687.2 1639 1604.4 1574.6 1531.7 1470.1 1385.5 1289.2 1184.7 1063.5
923.3 786.8 630.8 423.2 231.2 102.3 0
3025.2 2811.6 2650.2 2553.9 2527.4 2584.6 2706.2 2834.6 2916.1 2922.5
2849.7 2710.4 2546 2395.1 2270.4 2164.1 2062.8 1961.3 1864.3 1780.8
1715.5 1672.6 1640.1 1610.3 1567.7 1503.1 1414.5 1314.3 1207.3 1085.6
943.5 808 646.8 457.6 263.5 115.9 0
3025.2 2800.6 2635 2535.8 2507.2 2558.5 2666.5 2776.1 2844.3 2848.6
2784 2659.4 2509.5 2365.9 2243.5 2139.3 2041.8 1943.5 1848.3 1769.6
1714.8 1678.6 1648.4 1618.8 1577 1512 1423.7 1323.3 1215.9 1095.8
954.2 817.9 660.1 480.1 291.4 127.1 0
3025.2 2789.5 2619.8 2517.7 2486.8 2532.4 2626.8 2717.6 2772.7 2774.7
2718.5 2608.4 2472.9 2336.8 2216.7 2114.5 2020.8 1925.9 1832.4 1758.5
1714.4 1684.6 1656.8 1627.3 1586.3 1521 1432.7 1332.1 1224.5 1106.1
964.9 827.9 673.3 502.7 319.2 138.4 0
3025.2 2780.9 2609 2505.2 2475.1 2519.3 2608.6 2690.6 2738.2 2738.3
2686.9 2587.3 2462.1 2329.7 2205.9 2094.9 1992.3 1890.5 1791.9 1722.5
1685.6 1661.2 1636.3 1606.6 1566.1 1502.7 1415.2 1315.9 1211.4 1095.2
959.6 820.5 670 501.3 316.9 135.6 0
3025.2 2772.4 2598.2 2492.9 2463.3 2506.3 2590.4 2663.6 2703.6 2701.9
2655.5 2566.1 2451.1 2322.6 2195.2 2075.4 1963.9 1855 1751.5 1686.5
1656.8 1637.7 1615.9 1586 1546 1484.5 1397.7 1299.9 1198.2 1084.2
954.2 812.8 666.9 499.7 314.6 132.6 0
3025.2 2764.5 2590 2485.5 2457.1 2500.9 2583.5 2654.8 2692.6 2689.7
2644 2560.8 2451.1 2323.6 2192.9 2065 1944.7 1827.1 1718.6 1656.1
1628.7 1612.5 1593.9 1564.1 1523.5 1460.8 1374.7 1278.6 1177.8 1064.7
937.9 796.3 644.7 481.1 300 125.1 0
3025.2 2756.5 2581.7 2478.2 2450.8 2495.6 2576.5 2645.8 2681.6 2677.5
2632.6 2555.6 2451.1 2324.6 2190.5 2054.7 1925.6 1799.1 1685.8 1625.8
1600.6 1587.5 1571.8 1542.2 1501 1437.1 1351.8 1257.2 1157.4 1045.4
921.5 779.9 622.5 462.3 285.3 117.5 0
3025.2 2746.6 2573.6 2472.6 2448.2 2494.7 2575.9 2644.4 2678.1 2672.3
2625.9 2553.9 2452.9 2326.4 2189.4 2048.9 1914.3 1780.8 1664.7 1605.5
1581.1 1569.5 1555.5 1525.4 1483.6 1416.2 1333.8 1241 1138.8 1027.4
904.3 766.2 596.7 445.8 270.5 110.3 0
3025.2 2756.5 2581.7 2478.2 2450.8 2495.6 2576.5 2645.8 2681.6 2677.5
2632.6 2555.6 2451.1 2324.6 2190.5 2054.7 1925.6 1799.1 1685.8 1625.8
1600.6 1587.5 1571.8 1542.2 1501 1437.1 1351.8 1257.2 1157.4 1045.4
921.5 779.9 622.5 462.3 285.3 117.5 0
3025.2 2764.5 2590 2485.5 2457.1 2500.9 2583.5 2654.8 2692.6 2689.7
2644 2560.8 2451.1 2323.6 2192.9 2065 1944.7 1827.1 1718.6 1656.1
1628.7 1612.5 1593.9 1564.1 1523.5 1460.8 1374.7 1278.6 1177.8 1064.7
937.9 796.3 644.7 481.1 300 125.1 0
3025.2 2772.4 2598.2 2492.9 2463.3 2506.3 2590.4 2663.6 2703.6 2701.9
2655.5 2566.1 2451.1 2322.6 2195.2 2075.4 1963.9 1855 1751.5 1686.5
1656.8 1637.7 1615.9 1586 1546 1484.5 1397.7 1299.9 1198.2 1084.2
954.2 812.8 666.9 499.7 314.6 132.6 0
3025.2 2780.9 2609 2505.2 2475.1 2519.3 2608.6 2690.6 2738.2 2738.3
2686.9 2587.3 2462.1 2329.7 2205.9 2094.9 1992.3 1890.5 1791.9 1722.5
1685.6 1661.2 1636.3 1606.6 1566.1 1502.7 1415.2 1315.9 1211.4 1095.2
959.6 820.5 670 501.3 316.9 135.6 0
3025.2 2789.5 2619.8 2517.7 2486.8 2532.4 2626.8 2717.6 2772.7 2774.7
2718.5 2608.4 2472.9 2336.8 2216.7 2114.5 2020.8 1925.9 1832.4 1758.5
1714.4 1684.6 1656.8 1627.3 1586.3 1521 1432.7 1332.1 1224.5 1106.1
964.9 827.9 673.3 502.7 319.2 138.4 0
3025.2 2800.6 2635 2535.8 2507.2 2558.5 2666.5 2776.1 2844.3 2848.6
2784 2659.4 2509.5 2365.9 2243.5 2139.3 2041.8 1943.5 1848.3 1769.6
1714.8 1678.6 1648.4 1618.8 1577 1512 1423.7 1323.3 1215.9 1095.8
954.2 817.9 660.1 480.1 291.4 127.1 0
3025.2 2811.6 2650.2 2553.9 2527.4 2584.6 2706.2 2834.6 2916.1 2922.5
2849.7 2710.4 2546 2395.1 2270.4 2164.1 2062.8 1961.3 1864.3 1780.8
1715.5 1672.6 1640.1 1610.3 1567.7 1503.1 1414.5 1314.3 1207.3 1085.6
943.5 808 646.8 457.6 263.5 115.9 0
3025.2 2825.3 2672.1 2579.7 2558.4 2624.1 2762.4 2909 3001 3003.7
2916.2 2757.7 2582.2 2428.4 2294 2175 2060.3 1947.9 1845.2 1758.7
1687.2 1639 1604.4 1574.6 1531.7 1470.1 1385.5 1289.2 1184.7 1063.5
923.3 786.8 630.8 423.2 231.2 102.3 0
3025.2 2838.9 2693.8 2605.5 2589.3 2663.6 2818.6 2983.4 3086.1 3085
2982.8 2805.2 2618.3 2461.6 2317.6 2185.9 2057.6 1934.6 1826 1736.6
1658.9 1605.5 1568.9 1538.7 1495.8 1437.1 1356.5 1264.2 1162 1041.3
903.1 765.6 614.7 388.9 199.1 88.8 0
3025.2 2856.4 2722.1 2640 2628.2 2703.7 2853.5 3011.5 3099.3 3077.2
2956 2775.1 2593.9 2434.4 2285.1 2145.7 2011.3 1884.6 1774.3 1685.6
1613.1 1562.7 1531.6 1501.7 1458.2 1397.1 1318.2 1228 1130.7 1013
877.5 743.5 596.1 395.4 217.1 102.6 0
3025.2 2874 2750.3 2674.6 2667.1 2744 2888.4 3039.7 3112.3 3069.3
2929.1 2745.2 2569.6 2407.4 2252.6 2105.6 1965.1 1834.7 1722.5 1634.5
1567.4 1520.1 1494.3 1464.8 1420.7 1357 1279.8 1191.6 1099.3 984.6
851.8 721.5 577.5 401.9 235.1 116.3 0
3025.2 2891.6 2781.4 2713.8 2709.3 2777 2897 3012.9 3056 2996.1
2857 2687.4 2521.5 2361.3 2207 2060.1 1921.2 1793.1 1683 1595.9
1531.1 1486.8 1458.3 1422.5 1372.1 1300.4 1219.1 1135.5 1050.1 946
823 698.1 558.1 403.5 243.5 116.7 0
3025.2 2909.1 2812.5 2753 2751.5 2810.2 2905.6 2986 2999.7 2922.8
2784.9 2629.6 2473.6 2315.3 2161.5 2014.7 1877.3 1751.5 1643.5 1557.3
1494.6 1453.4 1422.3 1380.3 1323.6 1243.9 1158.5 1079.6 1000.9 907.2
794.3 674.7 538.6 405.1 251.9 117 0
3025.2 2929.1 2847.7 2799.4 2797.9 2840.8 2901.4 2935.3 2911.7 2822.3
2694.6 2555.5 2412 2266.1 2124.1 1987.8 1857.9 1735.6 1630.1 1544.9
1475 1424.1 1380.7 1335.4 1284.4 1218.9 1149 1082.6 1011.3 922.4
809 689.5 551.2 414 261.8 118.9 0
3025.2 2949.2 2883 2845.8 2844.3 2871.7 2897.3 2884.7 2823.8 2722
2604.4 2481.3 2350.5 2217 2086.6 1960.9 1838.6 1719.8 1616.8 1532.3
1455.5 1394.8 1339 1290.6 1245 1193.9 1139.4 1085.6 1021.8 937.7
823.6 704.4 563.6 422.8 271.6 120.7 0
3025.2 2971.3 2925.1 2901.7 2903.3 2919.8 2920.2 2876.4 2784.3 2663.6
2537 2416.3 2298.7 2186.5 2078.2 1970.2 1859.6 1747.7 1643.9 1555.1
1475.6 1414.6 1370.5 1336.6 1304.7 1268.4 1218.7 1151.6 1068.7 969.9
848.5 724.3 580.3 430.9 280.3 124.2 0
3025.2 2993.6 2967.1 2957.6 2962.3 2968.1 2943.3 2867.9 2744.8 2605.2
2469.7 2351.3 2247.2 2155.9 2069.8 1979.5 1880.6 1775.5 1671.1 1577.8
1495.8 1434.6 1402.1 1382.6 1364.2 1342.9 1297.8 1217.5 1115.6 1002.1
873.2 744.1 596.9 439 289.1 127.7 0
3025.2 3021.1 3015.3 3020 3029.3 3030.4 2993.3 2898.7 2753 2589.3
2426.8 2299.1 2206.2 2137.7 2077.4 2007.1 1923 1828.9 1722.7 1622.3
1547.4 1506.8 1510.9 1514.9 1502.1 1470.8 1395.3 1272.3 1133.6 1001.8
877.6 746.4 597.3 434.2 282.7 119.6 0
3025.2 3045.9 3064.1 3086.5 3111.3 3116.7 3088.8 3011 2883.8 2738.2
2579.4 2438 2322.9 2231.7 2155.7 2075.6 1985.1 1886.2 1780.8 1697.2
1645.9 1620 1616.1 1607.8 1563.4 1478.3 1394.4 1274.9 1133.6 990.4
825.1 659.9 493.9 345.9 217.1 92.3 0
3025.2 3071.4 3115.7 3158.6 3196.8 3213.1 3200.5 3145.3 3050.3 2938.7
2814.1 2700.3 2605.1 2523 2442.3 2347.4 2234.1 2109 1976.2 1871.2
1801.4 1755.4 1722.1 1682.7 1622.3 1517.4 1412.9 1264.6 1085.9 922.8
749.2 586.2 431.6 300 183.4 78.5 0
3025.2 3096.9 3167.4 3230.7 3282 3309.6 3312.2 3279.6 3216.7 3139.2
3049 2962.5 2887.3 2814.1 2728.9 2619.1 2483.1 2331.9 2171.7 2045.2
1957 1891 1828.1 1757.5 1681.2 1556.5 1431.3 1254.3 1038 855
673.3 512.5 369.2 254 149.8 64.8 0
3025.2 3123.6 3222.7 3312.5 3381.5 3426.8 3447.2 3436.4 3406.6 3370.2
3334.2 3310.2 3298.9 3285 3258.8 3213.8 3152 3088.1 3028.8 2979.8
2926.4 2836.2 2686.7 2475.9 2202.1 1874.5 1579.8 1296.6 1026.1 818.5
640.3 490 359.9 252.1 150.7 65.6 0
3025.2 3150.3 3278 3394.3 3480.8 3544.1 3582.2 3593.1 3596.6 3601.2
3619.5 3657.9 3710.3 3755.6 3788.8 3808.5 3821 3844.5 3886 3914.4
3895.8 3781.5 3545.3 3194.1 2723.1 2192.6 1728.3 1338.7 1014 782.2
607.4 467.6 350.6 250.5 151.5 66.4 0
3025.2 3176.8 3332.9 3478.4 3591.8 3669.9 3718.7 3742 3760.2 3784.9
3829.4 3899.1 3989.3 4083.4 4190.7 4310.8 4463.4 4662.9 4925.5 5205.3
5464.8 5633.4 5596.3 5334.8 4848.3 4190.5 3519.2 2861.7 2253.2 1722.6
1250.2 847.2 545.8 335.7 179.5 74.4 0
3025.2 3203.4 3388 3562.4 3702.9 3795.8 3855.2 3891 3923.9 3968.4
4039.2 4140.2 4268.2 4411.3 4592.6 4813.1 5105.7 5481.3 5965.1 6496.1
7033.9 7485.2 7647.1 7475.7 6973.5 6188.3 5310.3 4384.8 3492.4 2663
1893.1 1226.8 741.2 421.2 207.6 82.4 0
3025.2 3228.3 3443.1 3653.3 3817.9 3922.1 3987 4024.6 4062.9 4110.4
4178.2 4272.9 4396.3 4538 4714.1 4968 5331.3 5807.1 6404.4 7114.7
7966.3 8860.8 9653.9 10216 10356.5 9765 8928.1 7932.2 6845.6 5667.5
4317.1 3021.6 1946.8 1126.7 506.8 166 0
3025.2 3253.3 3498.2 3744.3 3933 4048.5 4118.7 4158.2 4201.7 4252.2
4317.2 4405.4 4524.4 4664.9 4835.5 5122.9 5557 6132.8 6843.8 7733
8898.5 10236.4 11660.8 12956.3 13739.3 13341.7 12545.9 11479.7 10198.7 8672.2
6741.1 4816.4 3152.3 1832.4 806.2 249.6 0
